SCDS486 April   2025 TMUX6612-Q1

PRODUCTION DATA  

  1.   1
  2. 1 Features
  3. 2 Applications
  4. 3 Description
  5. 4 Pin Configuration and Functions
  6. 5 Absolute Maximum Ratings
  7. 6 ESD Ratings
  8. 7 Thermal Information
  9. 8 Source or Drain Current through Switch
  10. 9 Recommended Operating Conditions
  11. 10Electrical Characteristics (Global)
  12. 11Electrical Characteristics (±15V Dual Supply)
  13. 12Switching Characteristics (±15V Dual Supply)
  14. 13Electrical Characteristics (12V Single Supply)
  15. 14Switching Characteristics (12V Single Supply)
  16. 15Typical Characteristics
  17. 16Parameter Measurement Information
    1. 16.1  On-Resistance
    2. 16.2  Off-Leakage Current
    3. 16.3  On-Leakage Current
    4. 16.4  tON and tOFF Time
    5. 16.5  tON (VDD) Time
    6. 16.6  Propagation Delay
    7. 16.7  Charge Injection
    8. 16.8  Off Isolation
    9. 16.9  Channel-to-Channel Crosstalk
    10. 16.10 Bandwidth
    11. 16.11 THD + Noise
    12. 16.12 Power Supply Rejection Ratio (PSRR)
  18. 17Detailed Description
    1. 17.1 Overview
    2. 17.2 Functional Block Diagram
    3. 17.3 Feature Description
      1. 17.3.1 Bidirectional Operation
      2. 17.3.2 Rail-to-Rail Operation
      3. 17.3.3 1.8V Logic Compatible Inputs
      4. 17.3.4 Flat On-Resistance
      5. 17.3.5 Power-Up Sequence Free
    4. 17.4 Device Functional Modes
      1. 17.4.1 Truth Tables
  19. 18Application and Implementation
    1. 18.1 Application Information
    2. 18.2 Design Requirements
    3. 18.3 Detailed Design Procedure
    4. 18.4 Application Curve
    5. 18.5 Thermal Considerations
    6. 18.6 Power Supply Recommendations
    7. 18.7 Layout
      1. 18.7.1 Layout Guidelines
      2. 18.7.2 Layout Example
  20. 19Device and Documentation Support
    1. 19.1 Documentation Support
      1. 19.1.1 Related Documentation
    2. 19.2 Receiving Notification of Documentation Updates
    3. 19.3 Support Resources
    4. 19.4 Trademarks
    5. 19.5 Electrostatic Discharge Caution
    6. 19.6 Glossary
  21. 20Revision History
  22. 21Mechanical, Packaging, and Orderable Information

Absolute Maximum Ratings

over operating free-air temperature range (unless otherwise noted)(1)(2)
MIN MAX UNIT
VDD – VSS Supply voltage 42 V
VDD –0.5 40 V
VSS –32 0.5 V
VSEL-VSS Logic Supply Voltage –0.5 40 V
ISEL Logic control input pin current (SEL pins) –30 30 mA
VS or VD Source or drain voltage (Sx, Dx) VSS–0.5 VDD+0.5 V
IIK  Diode clamp current(3) –30 30 mA
IS or ID (CONT) Source or drain current (Sx, Dx) IDC + 10 %(4) mA
TA Ambient temperature –55 150 °C
Tstg Storage temperature –65 150 °C
TJ Junction temperature 150 °C
Operation outside the Absolute Maximum Ratings may cause permanent device damage. Absolute Maximum Ratings do not imply functional operation of the device at these or any other conditions beyond those listed under Recommended Operating Conditions. If used outside the Recommended Operating Conditions but within the Absolute Maximum Ratings, the device may not be fully functional, and this may affect device reliability, functionality, performance, and shorten the device lifetime.
All voltages are with respect to ground, unless otherwise specified.
Pins are diode-clamped to the power-supply rails. Over voltage signals must be voltage and current limited to maximum ratings.
Refer to Source or Drain Current table for IDC specifications.