SCDS486 April   2025 TMUX6612-Q1

PRODUCTION DATA  

  1.   1
  2. Features
  3. Applications
  4. Description
  5. Pin Configuration and Functions
  6. Absolute Maximum Ratings
  7. ESD Ratings
  8. Thermal Information
  9. Source or Drain Current through Switch
  10. Recommended Operating Conditions
  11. 10Electrical Characteristics (Global)
  12. 11Electrical Characteristics (±15V Dual Supply)
  13. 12Switching Characteristics (±15V Dual Supply)
  14. 13Electrical Characteristics (12V Single Supply)
  15. 14Switching Characteristics (12V Single Supply)
  16. 15Typical Characteristics
  17. 16Parameter Measurement Information
    1. 16.1  On-Resistance
    2. 16.2  Off-Leakage Current
    3. 16.3  On-Leakage Current
    4. 16.4  tON and tOFF Time
    5. 16.5  tON (VDD) Time
    6. 16.6  Propagation Delay
    7. 16.7  Charge Injection
    8. 16.8  Off Isolation
    9. 16.9  Channel-to-Channel Crosstalk
    10. 16.10 Bandwidth
    11. 16.11 THD + Noise
    12. 16.12 Power Supply Rejection Ratio (PSRR)
  18. 17Detailed Description
    1. 17.1 Overview
    2. 17.2 Functional Block Diagram
    3. 17.3 Feature Description
      1. 17.3.1 Bidirectional Operation
      2. 17.3.2 Rail-to-Rail Operation
      3. 17.3.3 1.8V Logic Compatible Inputs
      4. 17.3.4 Flat On-Resistance
      5. 17.3.5 Power-Up Sequence Free
    4. 17.4 Device Functional Modes
      1. 17.4.1 Truth Tables
  19. 18Application and Implementation
    1. 18.1 Application Information
    2. 18.2 Design Requirements
    3. 18.3 Detailed Design Procedure
    4. 18.4 Application Curve
    5. 18.5 Thermal Considerations
    6. 18.6 Power Supply Recommendations
    7. 18.7 Layout
      1. 18.7.1 Layout Guidelines
      2. 18.7.2 Layout Example
  20. 19Device and Documentation Support
    1. 19.1 Documentation Support
      1. 19.1.1 Related Documentation
    2. 19.2 Receiving Notification of Documentation Updates
    3. 19.3 Support Resources
    4. 19.4 Trademarks
    5. 19.5 Electrostatic Discharge Caution
    6. 19.6 Glossary
  21. 20Revision History
  22. 21Mechanical, Packaging, and Orderable Information

Description

The TMUX6612-Q1 is a complementary metal-oxide semiconductor (CMOS) switch device with four independently selectable 1:1, single-pole, single-throw (SPST) switch channels. The device works with a single supply (4.5V to 36V), dual supplies (±4.5V to ±20V), or asymmetric supplies (such as VDD = 20V, VSS = –10V). The TMUX6612-Q1 supports bidirectional analog and digital signals on the source (Sx) and drain (Dx) pins ranging from VSS to VDD.

The switches of the TMUX6612-Q1 are controlled with appropriate logic control inputs on the SELx pins. The TMUX6612-Q1 features a special architecture which allows for ultra-low charge injection. This helps prevent unwanted coupling from the control input to the analog output of the device and reduces AC noise and offset errors.

Package Information
PART NUMBER PACKAGE(1)PACKAGE SIZE(2)
TMUX6612-Q1PW (TSSOP, 16)5mm × 6.4mm
For all available packages, see the orderable addendum at the end of the data sheet.
The package size (length x width) is a nominal value and includes pins, where applicable.
TMUX6612-Q1 TMUX6612-Q1 Block
                        Diagram TMUX6612-Q1 Block Diagram