SCDS486 April   2025 TMUX6612-Q1

PRODUCTION DATA  

  1.   1
  2. 1 Features
  3. 2 Applications
  4. 3 Description
  5. 4 Pin Configuration and Functions
  6. 5 Absolute Maximum Ratings
  7. 6 ESD Ratings
  8. 7 Thermal Information
  9. 8 Source or Drain Current through Switch
  10. 9 Recommended Operating Conditions
  11. 10Electrical Characteristics (Global)
  12. 11Electrical Characteristics (±15V Dual Supply)
  13. 12Switching Characteristics (±15V Dual Supply)
  14. 13Electrical Characteristics (12V Single Supply)
  15. 14Switching Characteristics (12V Single Supply)
  16. 15Typical Characteristics
  17. 16Parameter Measurement Information
    1. 16.1  On-Resistance
    2. 16.2  Off-Leakage Current
    3. 16.3  On-Leakage Current
    4. 16.4  tON and tOFF Time
    5. 16.5  tON (VDD) Time
    6. 16.6  Propagation Delay
    7. 16.7  Charge Injection
    8. 16.8  Off Isolation
    9. 16.9  Channel-to-Channel Crosstalk
    10. 16.10 Bandwidth
    11. 16.11 THD + Noise
    12. 16.12 Power Supply Rejection Ratio (PSRR)
  18. 17Detailed Description
    1. 17.1 Overview
    2. 17.2 Functional Block Diagram
    3. 17.3 Feature Description
      1. 17.3.1 Bidirectional Operation
      2. 17.3.2 Rail-to-Rail Operation
      3. 17.3.3 1.8V Logic Compatible Inputs
      4. 17.3.4 Flat On-Resistance
      5. 17.3.5 Power-Up Sequence Free
    4. 17.4 Device Functional Modes
      1. 17.4.1 Truth Tables
  19. 18Application and Implementation
    1. 18.1 Application Information
    2. 18.2 Design Requirements
    3. 18.3 Detailed Design Procedure
    4. 18.4 Application Curve
    5. 18.5 Thermal Considerations
    6. 18.6 Power Supply Recommendations
    7. 18.7 Layout
      1. 18.7.1 Layout Guidelines
      2. 18.7.2 Layout Example
  20. 19Device and Documentation Support
    1. 19.1 Documentation Support
      1. 19.1.1 Related Documentation
    2. 19.2 Receiving Notification of Documentation Updates
    3. 19.3 Support Resources
    4. 19.4 Trademarks
    5. 19.5 Electrostatic Discharge Caution
    6. 19.6 Glossary
  21. 20Revision History
  22. 21Mechanical, Packaging, and Orderable Information

Recommended Operating Conditions

over operating free-air temperature range (unless otherwise noted)
MIN NOM MAX UNIT
VDD – VSS(1) Power supply voltage differential 4.5 40 V
VDD Positive power supply voltage 4.5 36 V
VS or VD Single Supply: Signal path input/output voltage (source or drain pin) (Sx, Dx) Signal path input/output voltage (source or drain pin) (Sx, D) 0 VDD V
Dual Supply: Signal path input/output voltage (source or drain pin) (Sx, Dx)(3) VSS VDD V
|VS - VD| Signal voltage across the switch path (source or drain pin) (Sx, Dx) Signal path input/output voltage (source or drain pin) (Sx, D) 0 30 V
VSEL-VSS Logic Supply Voltage Logic supply voltage 0 36 V
IS or ID (CONT) Source or drain continuous current (Sx, Dx) IDC(2) mA
TA Ambient temperature –40 125 °C
VDD and VSS can be any value as long as 4.5V ≤ (VDD – VSS) ≤ 40V, and the minimum and maximum VDD is met.
Refer to Section 8 through Switch table for IDC specifications.
Follow |VS - VD| ≤ 30V for nominal operating conditions.