SCDS486 April   2025 TMUX6612-Q1

PRODUCTION DATA  

  1.   1
  2. 1 Features
  3. 2 Applications
  4. 3 Description
  5. 4 Pin Configuration and Functions
  6. 5 Absolute Maximum Ratings
  7. 6 ESD Ratings
  8. 7 Thermal Information
  9. 8 Source or Drain Current through Switch
  10. 9 Recommended Operating Conditions
  11. 10Electrical Characteristics (Global)
  12. 11Electrical Characteristics (±15V Dual Supply)
  13. 12Switching Characteristics (±15V Dual Supply)
  14. 13Electrical Characteristics (12V Single Supply)
  15. 14Switching Characteristics (12V Single Supply)
  16. 15Typical Characteristics
  17. 16Parameter Measurement Information
    1. 16.1  On-Resistance
    2. 16.2  Off-Leakage Current
    3. 16.3  On-Leakage Current
    4. 16.4  tON and tOFF Time
    5. 16.5  tON (VDD) Time
    6. 16.6  Propagation Delay
    7. 16.7  Charge Injection
    8. 16.8  Off Isolation
    9. 16.9  Channel-to-Channel Crosstalk
    10. 16.10 Bandwidth
    11. 16.11 THD + Noise
    12. 16.12 Power Supply Rejection Ratio (PSRR)
  18. 17Detailed Description
    1. 17.1 Overview
    2. 17.2 Functional Block Diagram
    3. 17.3 Feature Description
      1. 17.3.1 Bidirectional Operation
      2. 17.3.2 Rail-to-Rail Operation
      3. 17.3.3 1.8V Logic Compatible Inputs
      4. 17.3.4 Flat On-Resistance
      5. 17.3.5 Power-Up Sequence Free
    4. 17.4 Device Functional Modes
      1. 17.4.1 Truth Tables
  19. 18Application and Implementation
    1. 18.1 Application Information
    2. 18.2 Design Requirements
    3. 18.3 Detailed Design Procedure
    4. 18.4 Application Curve
    5. 18.5 Thermal Considerations
    6. 18.6 Power Supply Recommendations
    7. 18.7 Layout
      1. 18.7.1 Layout Guidelines
      2. 18.7.2 Layout Example
  20. 19Device and Documentation Support
    1. 19.1 Documentation Support
      1. 19.1.1 Related Documentation
    2. 19.2 Receiving Notification of Documentation Updates
    3. 19.3 Support Resources
    4. 19.4 Trademarks
    5. 19.5 Electrostatic Discharge Caution
    6. 19.6 Glossary
  21. 20Revision History
  22. 21Mechanical, Packaging, and Orderable Information

Thermal Considerations

For analog switches in many applications, several 100mA of current needs to be supported through the switch (from source to drain, or NO/NC to COM). Many devices already have a maximum current specified based on ambient temperature, but if a device specifies with junction temperature or to calculate for a specific use case (temperature, supply voltage, channels in parallel), use the following equations and scheme.

There are 2 main limitations to this maximum current:

  1. Inherent metal limitations of the device
  2. Thermal self-heating limitations

The following information is needed to calcualate maximum current for a specific setup:

  • TA = maximum ambient temperature
  • RϴJA = package thermal coefficients
  • RON = on resistance
  • n = number of channels in parallel
  • Limitations on maximum current based on junction temperature from the data sheet

Below is an example using TMUX6612-Q1 specifications:

Device maximum TJ=150°C

RϴJA=99.3 °C/W

While operating with 4 channels in parallel at ±15V, assume RON = 1.8Ω by taking the maximum specified value at TA = 105°C. Use TJ = 125°C. Using the following equation, calculate the maximum thermal limitation.

Equation 1. I=TJ-TARθJA×RON×n

The current calculated from this example is 0.167A, so only a maximum of 0.167A can pass through each of the 4 channels in parallel. If only running with one channel then the equation outputs 0.334A, but due to the inherent metal limitation take the lower of the value calculated and the value provided in the maximum current table based on TJ in the data sheet, which is 0.143A.

Similarly, calculate the TJ and total power dissipated in these examples with the following equations. Note there is some small power dissipated from the supply current consumption of the device, which is ignored here.

Equation 2. TJ = RθJA×I2×RON×n+TA
Equation 3. Ptotal=TJ-TARθJA

Pulse current can be calculated the same way, but using the duty cycle, d. Typically, pulse current is specified at a 10% duty cycle; however, do not exceed the maximum current provided in the pulse current table even with a shorter duty cycle.

Equation 4. I = 1dTJ-TARθJA×RON×n
Equation 5. TJ=RθJA×(d×I)2×RON×n+TA