SCDS486 April   2025 TMUX6612-Q1

PRODUCTION DATA  

  1.   1
  2. 1 Features
  3. 2 Applications
  4. 3 Description
  5. 4 Pin Configuration and Functions
  6. 5 Absolute Maximum Ratings
  7. 6 ESD Ratings
  8. 7 Thermal Information
  9. 8 Source or Drain Current through Switch
  10. 9 Recommended Operating Conditions
  11. 10Electrical Characteristics (Global)
  12. 11Electrical Characteristics (±15V Dual Supply)
  13. 12Switching Characteristics (±15V Dual Supply)
  14. 13Electrical Characteristics (12V Single Supply)
  15. 14Switching Characteristics (12V Single Supply)
  16. 15Typical Characteristics
  17. 16Parameter Measurement Information
    1. 16.1  On-Resistance
    2. 16.2  Off-Leakage Current
    3. 16.3  On-Leakage Current
    4. 16.4  tON and tOFF Time
    5. 16.5  tON (VDD) Time
    6. 16.6  Propagation Delay
    7. 16.7  Charge Injection
    8. 16.8  Off Isolation
    9. 16.9  Channel-to-Channel Crosstalk
    10. 16.10 Bandwidth
    11. 16.11 THD + Noise
    12. 16.12 Power Supply Rejection Ratio (PSRR)
  18. 17Detailed Description
    1. 17.1 Overview
    2. 17.2 Functional Block Diagram
    3. 17.3 Feature Description
      1. 17.3.1 Bidirectional Operation
      2. 17.3.2 Rail-to-Rail Operation
      3. 17.3.3 1.8V Logic Compatible Inputs
      4. 17.3.4 Flat On-Resistance
      5. 17.3.5 Power-Up Sequence Free
    4. 17.4 Device Functional Modes
      1. 17.4.1 Truth Tables
  19. 18Application and Implementation
    1. 18.1 Application Information
    2. 18.2 Design Requirements
    3. 18.3 Detailed Design Procedure
    4. 18.4 Application Curve
    5. 18.5 Thermal Considerations
    6. 18.6 Power Supply Recommendations
    7. 18.7 Layout
      1. 18.7.1 Layout Guidelines
      2. 18.7.2 Layout Example
  20. 19Device and Documentation Support
    1. 19.1 Documentation Support
      1. 19.1.1 Related Documentation
    2. 19.2 Receiving Notification of Documentation Updates
    3. 19.3 Support Resources
    4. 19.4 Trademarks
    5. 19.5 Electrostatic Discharge Caution
    6. 19.6 Glossary
  21. 20Revision History
  22. 21Mechanical, Packaging, and Orderable Information

Layout Guidelines

When a PCB trace turns a corner at a 90° angle, a reflection can occur. A reflection occurs primarily because of the change of width of the trace. At the apex of the turn, the trace width increases to 1.414 times the width. This increase upsets the transmission-line characteristics, especially the distributed capacitance and self–inductance of the trace which results in the reflection. Not all PCB traces can be straight and therefore some traces must turn corners. Figure 18-3 shows progressively better techniques of rounding corners. Only the last example (BEST) maintains constant trace width and minimizes reflections.

TMUX6612-Q1 Trace
                    ExampleFigure 18-3 Trace Example

Route high-speed signals using a minimum of vias and corners which reduces signal reflections and impedance changes. When a via must be used, increase the clearance size around it to minimize its capacitance. Each via introduces discontinuities in the signal’s transmission line and increases the chance of picking up interference from the other layers of the board. Be careful when designing test points, through-hole pins are not recommended at high frequencies.

Figure 18-4 shows an example of a PCB layout with the TMUX6612-Q1.

Some key considerations are:

  • For reliable operation, connect a decoupling capacitor ranging from 0.1µF to 10µF between VDD/VSS and GND. We recommend a 0.1µF and 1µF capacitor, placing the lowest value capacitor as close to the pin as possible. Make sure that the capacitor voltage rating is sufficient for the supply voltage.
  • Keep the input lines as short as possible.
  • Use a solid ground plane to help reduce electromagnetic interference (EMI) noise pickup.
  • Do not run sensitive analog traces in parallel with digital traces. Avoid crossing digital and analog traces if possible, and only make perpendicular crossings when necessary.
  • Using multiple vias in parallel will lower the overall inductance and is beneficial for connection to ground planes.