SCEA144 December   2024 LSF0101 , LSF0102 , LSF0108 , LSF0204

 

  1.   1
  2.   Abstract
  3.   Trademarks
  4. 1How Does the LSF000x Differentiate From the LSF010x During Setup?
  5. 2How is the Internal Body Diode of the LSF NMOS Configured?
  6. 3Are Pullup Resistors Required for Push-Pull Applications with the LSF?
  7. 4How is Power Consumption Calculated for LSF Devices?
  8. 5Can I use LDO as a Power Supply?
  9. 6What if my I/Os Operate Lower Than VREFA?
  10. 7Summary
  11. 8References

Summary

The LSF family translators can be used in a wide range of level shifting applications including open drain and push- pull interfaces due to the unique architecture compared to other translators. This app note compiles the most commonly asked questions regarding the LSF family to help designers fully use the LSF family benefits and tailor performance towards system requirements.