SCEA144 December   2024 LSF0002 , LSF0101 , LSF0102 , LSF0102-Q1 , LSF0108 , LSF0108-Q1 , LSF0204 , LSF0204-Q1

 

  1.   1
  2.   Abstract
  3.   Trademarks
  4. 1How Does the LSF000x Differentiate From the LSF010x During Setup?
  5. 2How is the Internal Body Diode of the LSF NMOS Configured?
  6. 3Are Pullup Resistors Required for Push-Pull Applications with the LSF?
  7. 4How is Power Consumption Calculated for LSF Devices?
  8. 5Can I use LDO as a Power Supply?
  9. 6What if my I/Os Operate Lower Than VREFA?
  10. 7Summary
  11. 8References