SCEA144 December 2024 LSF0002 , LSF0101 , LSF0102 , LSF0102-Q1 , LSF0108 , LSF0108-Q1 , LSF0204 , LSF0204-Q1
Both variants of the LSF devices share similar architecture, but the LSF000x design requirements are less stringent than the LSF010x. The LSF000x only uses one power supply to directly bias the gates of the channel FETs to perform translation, removing the requirement to operate with two power supplies. Since LSF000x can operate with a single power supply, the device eliminates the need for VREFB to be shorted to EN, as well as the external 200kΩ bias resistor. The key consideration with the LSF000x is that VBIAS must be referenced to the lower voltage of VEXT,A and VEXT,B. Figure 1-1 depicts setup differences: