SGLS423A February 2025 – December 2025 SN55LVRA4-SEP
PRODUCTION DATA
| PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
|---|---|---|---|---|---|---|
| VIT1 | Positive-going differential input voltage threshold | VIB = -4V or 5V, VCC = 3.0V to 3.6V, See Figure 6-2 | 90 | mV | ||
| VIT2 | Negative-going differential input voltage threshold |
-90 | ||||
| VIT3 | Differential input failsafe voltage threshold | VCC = 3.0V to 3.6V See Figure 6-2 and Figure 6-5 | -32 | -100 | mV | |
| VID(HYS) | Differential input voltage hysteresis, VIT1 – VIT2 |
VCC = 3.0V to 3.6V |
50 | mV | ||
| VCM_RANGE | Input common mode voltage range | VCC = 3.0V to 3.6V | -4 | 1.2 | 5 | V |
| VOH | High-level output voltage | IOH = –4mA, VCC = 3.0V to 3.6V | 2.4 | V | ||
| VOL | Low-level output voltage | IOL = 4mA, VCC = 3.0V to 3.6V | 0.4 | V | ||
| ICC | Supply current | G at VCC, No load, Steady-state VID=200mV/-200mV, VCC = 3.0V to 3.6V | 2 | 16 | 25 | mA |
| Disable and in deep sleep (Disable for >100us), G at GND, VCC = 3.0V to 3.6V | 1.1 | 6 | ||||
| II | Input current (A or B inputs) |
VI = 0V, Other input open | -25 | 25 | µA | |
| II | Input current (A or B inputs) |
VI = 2.4V, Other input open | -25 | 25 | µA | |
| II | Input current (A or B inputs) |
VI = –4V, Other input open | -80 | 80 | µA | |
| II | Input current (A or B inputs) |
VI = 5V, Other input open | -45 | 45 | µA | |
| IID | Differential input current (IIA – IIB) |
VID = 100 mV, VIC = –4V or 5V | -5 | 5 | µA | |
| II(OFF) | Power-off input current (A or B inputs) |
VA or VB = –4V or 5V, VCC = 0V | -70 | 70 | µA | |
| II(OFF) | Power-off input current (A or B inputs) |
VA or VB = 0V or 2.4V, VCC = 0V | -25 | 25 | µA | |
| VIH | High-level input voltage (enables) | VCC = 3.0V to 3.6V | 2 | V | ||
| IIH | High-level input current (enables) | VIH = 2V, VCC 3.0V to 3.6V | 15 | µA | ||
| VIL | Low-level input voltage (enables) | VCC = 3.0V to 3.6V | 0.8 | V | ||
| IIL | Low-level input current (enables) | VIL = 0.8V, VCC 3.0V to 3.6V | 15 | µA | ||
| IOZ | High-impedance output current | -12 | 12 | µA | ||