SGLS423A February 2025 – December 2025 SN55LVRA4-SEP
PRODUCTION DATA
| Symbol | Parameter | Conditions | MIN | TYP | MAX | UNIT |
|---|---|---|---|---|---|---|
| tPHL | Differential Propagation Delay High to Low | -55℃ ≤ TA ≤ 125℃, VID = 400mV, CL = 10pF, trf≤1ns, VCC=3.3V +/-10%. See Figure 6-3 | 1.8 | 3.6 | 8.5 | ns |
| tPLH | Differential Propagation Delay Low to High | -55℃ ≤ TA ≤ 125℃, VID = 400mV, CL = 10pF, trf≤1ns, VCC=3.3V +/-10%. See Figure 6-3 | 1.3 | 3 | 7.5 | ns |
| td1 | Delay time, failsafe deactivate time | VID = 400mV, CL = 10pF, trf≤1ns, VCC=3.3V +/-10%. See Figure 6-3 and Figure 6-6 | 16 | ns | ||
| td2 | Delay time, failsafe activate time | 2.5 | µs | |||
| tSK(p) | Differential Pulse Skew (tPHLD – tPLHD) (4) | VID = 400mV, CL = 10pF, trf≤1ns, VCC=3.3V +/-10%. See Figure 6-3 | 500 | ps | ||
| tSK(o) | Differential Channel-to-Channel Skew-same device (5) | 130 | ps | |||
| tSK(pp) | Differential Part to Part Skew (6) | 1.2 | ns | |||
| tTPHZ | Propagation delay time, high level-to-high impedance output | VID = 400mV, CL = 10pF, trf≤1ns, VCC=3.3V +/-10% Figure 6-4 | 6.5 | 15 | ns | |
| tTPLZ | Propagation delay time, low level-to-high impedance output | 4.4 | 12 | ns | ||
| tTPZH | Propagation delay time, high impedance to high level output | 3.8 | 12 | ns | ||
| tTPZL | Propagation delay time, high impedance to low level output | 7 | 12 | ns | ||
| tTLH | Output Rise Time | VID = 400mV, CL = 10pF, trf≤1ns, VCC=3.3V +/-10%. See Figure 6-3 | 800 | ps | ||
| tTHL | Output Fall Time | 800 | ps |