SLASFB9B June 2025 – March 2026 MSPM0H3215 , MSPM0H3216
PRODUCTION DATA
| SIGNAL NAME | PIN TYPE | DESCRIPTION | PT PIN | RUK PIN | RGZ PIN | RHB PIN | DGS28 PIN | RGE PIN | DGS20 PIN |
|---|---|---|---|---|---|---|---|---|---|
| UART0_CTS | I | UART0 clear to send signal | 11, 17, 29, 33, 34, 38, 43 | 12, 13, 16 | 11, 17, 29, 33, 34, 38, 43 | 13, 18, 22, 23, 27, 9 | 12, 14, 17, 21, 22, 26 | 14, 15, 19, 8 | 14, 15, 18 |
| UART0_RTS | O | UART0 ready to send signal | 12, 16, 30, 34, 35, 36, 37, 42, 44, 45 | 13, 14, 17, 18 | 12, 16, 30, 34, 35, 36, 37, 42, 44, 45 | 10, 12, 19, 23, 24, 28, 29 | 13, 18, 22, 23, 27, 28 | 11, 15, 16, 20, 21 | 10, 15, 16, 19, 20 |
| UART0_RX | IO | UART0 receive signal (RXD) | 19, 2, 21, 22, 23, 32, 46, 48, 5 | 1, 11, 19, 2, 9 | 19, 2, 21, 22, 23, 32, 46, 48, 5 | 1, 15, 21, 30, 32 | 1, 16, 20, 3, 4 | 10, 13, 22, 23, 24 | 1, 11, 13, 3, 4 |
| UART0_TX | O | UART0 transmit signal (TXD) | 1, 18, 2, 20, 23, 24, 29, 3, 43, 45, 47 | 16, 18, 2, 20, 3 | 1, 18, 2, 20, 23, 24, 29, 3, 43, 45, 47 | 1, 14, 18, 2, 27, 29, 31 | 15, 17, 2, 26, 28, 4, 5 | 1, 19, 21, 24, 9 | 18, 2, 20, 4, 5 |
| UART1_CTS | I | UART1 clear to send signal | 14, 22, 27, 39, 41, 46, 47 | 19, 20 | 14, 22, 27, 39, 41, 46, 47 | 16, 25, 30, 31 | 1, 2, 24 | 17, 22 | 1, 2 |
| UART1_RTS | O | UART1 ready to send signal | 15, 2, 23, 28, 33, 40, 48 | 1, 12, 15, 2, 8 | 15, 2, 23, 28, 33, 40, 48 | 1, 17, 22, 26, 32 | 21, 25, 3, 4 | 14, 18, 23, 24 | 14, 17, 3, 4 |
| UART1_RX | I | UART1 receive signal (RXD) | 10, 12, 14, 16, 17, 19, 21, 26, 33, 35, 36, 40, 44 | 12, 14, 15, 17, 7, 9 | 10, 12, 14, 16, 17, 19, 21, 26, 33, 35, 36, 40, 44 | 10, 12, 13, 15, 22, 24, 26, 28, 8 | 11, 13, 14, 16, 21, 23, 25, 27 | 10, 14, 16, 18, 20, 7, 8 | 10, 11, 14, 16, 17, 19, 9 |
| UART1_TX | O | UART1 transmit signal (TXD) | 11, 13, 15, 16, 20, 25, 32, 36, 9 | 11, 8 | 11, 13, 15, 16, 20, 25, 32, 36, 9 | 11, 12, 21, 7, 9 | 10, 12, 20 | 13, 6 | 13 |
| UART2_CTS | I | UART2 clear to send signal | 14, 20, 27, 31, 38, 39, 45, 9 | 10, 18 | 14, 20, 27, 31, 38, 39, 45, 9 | 16, 20, 25, 29, 7 | 10, 19, 24, 28 | 12, 17, 21, 6 | 12, 20 |
| UART2_RTS | O | UART2 ready to send signal | 10, 15, 21, 30, 41, 42, 46 | 19, 7, 8 | 10, 15, 21, 30, 41, 42, 46 | 19, 30, 8 | 1, 11, 18 | 11, 22, 7 | 1, 9 |
| UART2_RX | I | UART2 receive signal (RXD) | 15, 26, 29, 37, 38, 39, 40, 44 | 15, 17, 8 | 15, 26, 29, 37, 38, 39, 40, 44 | 18, 25, 26, 28 | 17, 24, 25, 27 | 17, 18, 20 | 17, 19 |
| UART2_TX | O | UART2 transmit signal (TXD) | 14, 25, 28, 36, 39, 40, 43 | 15, 16 | 14, 25, 28, 36, 39, 40, 43 | 17, 25, 26, 27 | 24, 25, 26 | 17, 18, 19 | 17, 18 |