The inter-integrated circuit interface (I2C) peripherals in these devices provide bidirectional data transfer with other I2C devices on the bus and support the following key features:
- 7-bit and 10-bit addressing mode with multiple 7-bit target addresses
- Multiple-controller transmitter or receiver mode
- Target receiver or transmitter mode with configurable clock stretching
- Support Standard-mode (Sm), with a bit rate up to 100 kbit/s
- Support Fast-mode (Fm), with a bit rate up to 400 kbit/s
- Support Fast-mode Plus (Fm+), with a bit rate
up to 1 Mbit/s
- Separated 8-entry transmit and receive FIFOs
- Support SMBus 3.0 with PEC, ARP, timeout detection, and host support
- Support analog and digital glitch filter for input signal glitch suppression
For more details, see the I2C chapter of the MSPM0 H-Series 32MHz Microcontrollers Technical Reference
Manual.