SLASFB9B June 2025 – March 2026 MSPM0H3215 , MSPM0H3216
PRODUCTION DATA
| PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
|---|---|---|---|---|---|---|
| fLFOSC | LFOSC frequency | 32768 | Hz | |||
| fLFOSC | LFOSC accuracy | -40 ℃ ≤ Ta ≤ 125 ℃ | –5 | 5 | % | |
| fLFOSC | LFOSC accuracy | -40 ℃ ≤ Ta ≤ 85 ℃ | -3 | 3 | % | |
| ILFOSC | LFOSC current consumption | 300 | nA | |||
| tstart, LFOSC | LFOSC start-up time | 1 | ms | |||