SLASFB9B June 2025 – March 2026 MSPM0H3215 , MSPM0H3216
PRODUCTION DATA
Table 8-5 summarizes the memory map of the devices. For more information about the memory region detail, see the Platform Memory Map section in the MSPM0 H-Series 32MHz Microcontrollers Technical Reference Manual.
| Memory Region | Subregion | MSPM0C1105 | MSPM0C1106 |
|---|---|---|---|
| Code (Flash) | Flash | 32KB(1) 0x0000.0000 to 0x0000.7FFF |
64KB(1) 0x0000.0000 to 0x0000.FFFF |
| SRAM (SRAM) | SRAM | 8KB 0x2000.0000 to 0x2000.1FFF |
8KB 0x2000.0000 to 0x2000.1FFF |
| Peripheral | Peripherals | 0x4000.0000 to 0x40FF.FFFF | 0x4000.0000 to 0x40FF.FFFF |
| Flash | 0x0040.0000 to 0x0040.7FFF | 0x0040.0000 to 0x0040.FFFF | |
| NONMAIN (2) | 512 bytes 0x41C0.0000 to 0x41C0.07FF |
512 bytes 0x41C0.0000 to 0x41C0.07FF |
|
| FACTORY | 0x41C4.0000 to 0x41C4.03FF | 0x41C4.0000 to 0x41C4.03FF | |
| Subsystem | 0x6000.0000 to 0x7FFF.FFFF | 0x6000.0000 to 0x7FFF.FFFF | |
| System PPB | 0xE000.0000 to 0xE00F.FFFF | 0xE000.0000 to 0xE00F.FFFF | |