SLASFB9B June 2025 – March 2026 MSPM0H3215 , MSPM0H3216
PRODUCTION DATA
| PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
|---|---|---|---|---|---|---|
| Wakeup Timing | ||||||
| tWAKE, SLEEP | Wakeup time from SLEEP0 to RUN | 2 | cycles | |||
| tWAKE, SLEEP | Wakeup time from SLEEP1 to RUN | 1.7 | us | |||
| tWAKE, SLEEP | Wakeup time from SLEEP2 to RUN | 2.3 | us | |||
| tWAKE, STOP | Wakeup time from STOP0 to RUN (SYSOSC enabled) | 8.1 | us | |||
| Wakeup time from STOP2 to RUN (SYSOSC disabled) | 8.8 | us | ||||
| tWAKE, STBY | Wakeup time from STANDBY0 to RUN | 12.8 | us | |||
| tWAKE, STBY | Wakeup time from STANDBY1 to RUN | 12.8 | us | |||
| Asynchronous Fast Clock Request Timing | ||||||
| tDELAY | Delay time from edge of asynchronous request to first 32MHz MCLK edge | Mode is SLEEP1 | 0.3 | us | ||
| tDELAY | Delay time from edge of asynchronous request to first 32MHz MCLK edge | Mode is SLEEP2 | 0.9 | us | ||
| tDELAY | Delay time from edge of asynchronous request to first 32MHz MCLK edge | Mode is STOP0 | 0.9 | us | ||
| tDELAY | Delay time from edge of asynchronous request to first 32MHz MCLK edge | Mode is STOP2 | 0.9 | us | ||
| tDELAY | Delay time from edge of asynchronous request to first 32MHz MCLK edge | Mode is STANDBY0 | 5.0 | us | ||
| tDELAY | Delay time from edge of asynchronous request to first 32MHz MCLK edge | Mode is STANDBY1 | 5.0 | us | ||
| Startup Timing | ||||||
| tSTART, RESET | Device cold start-up time from reset/power-up (1) | Fast boot enabled | 252 | us | ||
| tSTART, RESET | Device cold start-up time from reset/power-up (1) | Fast boot disabled | 292 | us | ||
| NRST Timing | ||||||
| tRST, BOOTRST | Pulse length on NRST pin to generate BOOTRST | ULPCLK=SYSOSC | 2 | us | ||
| ULPCLK=LFOSC | 100 | us | ||||
| tRST, POR | Pulse length on NRST pin to generate POR | 1 | s | |||