SLASFC5A September 2024 – October 2025 TAS2320
PRODUCTION DATA
The TAS2320 is a mono, digital input Class-D audio amplifier designed for efficiently driving high peak power into loudspeakers.
TAS2320 is optimized to deliver best battery life for real-use cases of music playback and voice calls. Advanced efficiency optimization features like Y-bridge, and other algorithms enable the device to produce best-in-class efficiency across all power regions of operation. The Class-D amplifier is capable of delivering 15W output powerusing external PVDD supply.
Up to four devices can share a common bus via I2S/TDM and I2C interfaces. TAS2320 also supports HW pin based pre-defined controls that can configure the device for desired mode of operation without requiring any I2C controls.