SLASFC5A September   2024  – October 2025 TAS2320

PRODUCTION DATA  

  1.   1
  2. Features
  3. Applications
  4. Description
  5. Pin Configuration and Functions
  6. Specifications
    1. 5.1 Absolute Maximum Ratings
    2. 5.2 ESD Ratings
    3. 5.3 Recommended Operating Conditions
    4. 5.4 Thermal Information
    5. 5.5 Electrical Characteristics
    6. 5.6 Timing Requirements
    7. 5.7 Timing Diagrams
    8. 5.8 Typical Characteristics
  7. Detailed Description
    1. 6.1 Overview
    2. 6.2 Functional Block Diagram
    3. 6.3 Device Functional Modes
      1. 6.3.1 Operational Modes
        1. 6.3.1.1 Hardware Shutdown
        2. 6.3.1.2 Hardware Config Modes
        3. 6.3.1.3 Software Power Modes Control and Software Reset
        4. 6.3.1.4 Efficiency and power saving modes
          1. 6.3.1.4.1 Noise Gate
          2. 6.3.1.4.2 Music Efficiency Mode
      2. 6.3.2 Faults and Status
        1. 6.3.2.1 Interrupt generation and clearing
    4. 6.4 Feature Description
      1. 6.4.1 PurePath™ Console 3 Software
      2. 6.4.2 Playback Signal Path
        1. 6.4.2.1 Digital Volume Control and Amplifier Output Level
        2. 6.4.2.2 High Pass Filter
        3. 6.4.2.3 Class-D Amplifier
        4. 6.4.2.4 Supply Tracking Limiters with Brown Out Prevention
          1. 6.4.2.4.1 Voltage Limiter and Clipping protection
        5. 6.4.2.5 Tone Generator
      3. 6.4.3 Digital Audio Serial Interface
        1. 6.4.3.1 Digital Loopback
      4. 6.4.4 External Class-H Boost Controller
      5. 6.4.5 Supply Voltage Monitors
      6. 6.4.6 Thermal Protection
      7. 6.4.7 Clocks and PLL
        1. 6.4.7.1 Auto clock based wakeup and clock errors
      8. 6.4.8 Digital IO pins
    5. 6.5 Programming
      1. 6.5.1 I2C Control Interface
      2. 6.5.2 I2C Address Selection
      3. 6.5.3 General I2C Operation
      4. 6.5.4 I2C Single-Byte and Multiple-Byte Transfers
      5. 6.5.5 I2C Single-Byte Write
      6. 6.5.6 I2C Multiple-Byte Write
      7. 6.5.7 I2C Single-Byte Read
      8. 6.5.8 I2C Multiple-Byte Read
  8. Register Maps
    1. 7.1 PAGE 0 Registers
    2. 7.2 PAGE 1 Registers
    3. 7.3 PAGE 2 Registers
    4. 7.4 PAGE 4 Registers
    5. 7.5 PAGE 5 Registers
    6. 7.6 PAGE 6 Registers
    7. 7.7 PAGE 7 Registers
    8. 7.8 PAGE 8 Registers
    9. 7.9 BOOK100 PAGE9 Registers
  9. Application and Implementation
    1. 8.1 Application Information
    2. 8.2 Typical Application
      1. 8.2.1 Design Requirements
      2. 8.2.2 Detailed Design Procedure
        1. 8.2.2.1 Mono/Stereo Configuration
        2. 8.2.2.2 EMI Passive Devices
        3. 8.2.2.3 Miscellaneous Passive Devices
      3. 8.2.3 Application Performance Plots
    3. 8.3 What to Do and What Not to Do
    4. 8.4 Power Supply Recommendations
    5. 8.5 Layout
      1. 8.5.1 Layout Guidelines
      2. 8.5.2 Layout Example
  10. Device and Documentation Support
    1. 9.1 Documentation Support
      1. 9.1.1 Related Documentation
    2. 9.2 Receiving Notification of Documentation Updates
    3. 9.3 Support Resources
    4. 9.4 Trademarks
    5. 9.5 Electrostatic Discharge Caution
    6. 9.6 Glossary
  11. 10Revision History
  12. 11Mechanical, Packaging, and Orderable Information

Supply Voltage Monitors

TAS2320 has integrated SAR ADC to monitor the supply voltage pins. The sensed voltages are used for internal device features, protections and can also be streamed out over digital data bus or read through I2C registers.

The monitor ADC samples the VBAT pin at higher rate compared to PVDD pin voltage. This sampling speed can be swapped to prioritize PVDD pin sampling rate over VBAT.

Table 6-25 Supply monitor sampling rate
SUPPLY_SAMPLING_RATE Configuration
0(default) VBAT Sampling rate is higher than PVDD
1 PVDD Sampling rate is higher than VBAT

The VBAT and PVDD monitored voltages are stored in the register VBAT_CNV and PVDD_CNV and can be read using I2C commands.

The supply monitors are also used for voltage protection like VBAT under voltage, PVDD over voltage and under voltage. The voltage protection features monitors the supply voltages, and shuts down the device when the voltage crosses the protection threshold levels. The device also sets the corresponding fault register and can generate an interrupt on IRQZ pin based on configured interrupt Mask register as described in Section 6.3.2. Once the device is shutdown due to fault condition, the device can be re-powered up using the MODE[1:0] register bits.

PVDD over voltage protection is based on the monitored PVDD voltage compared against a programmable threshold which can be controlled using PVDD_OVLO_TH_SEL_EXT . The PVDD Over voltage protection is enabled by default and can be disabled by setting PVDD_OV_DET_DIS bit high.