SLASFC5A September 2024 – October 2025 TAS2320
PRODUCTION DATA
Table 7-111 lists the memory-mapped registers for the PAGE 8 registers. All register offset addresses not listed in Table 7-111 should be considered as reserved locations and the register contents should not be modified.
| Address | Acronym | Description | Section |
|---|---|---|---|
| 0h | PAGE | Device Page | Section 7.8.1 |
| 8h | DEV_PERF_TUNING_08 | Device performance tuning | Section 7.8.2 |
| Ch | DEV_PERF_TUNING_09 | Device performance tuning | Section 7.8.3 |
| 10h | DEV_PERF_TUNING_10 | Device performance tuning | Section 7.8.4 |
| 14h | DEV_PERF_TUNING_06 | Device performance tuning | Section 7.8.5 |
Return to the Summary Table.
The devices memory map is divided into pages and books. This register sets the page.
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 7-0 | PAGE[7:0] | R/W | 0h | Sets the device page.
|
Return to the Summary Table.
Device performance tuning
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 23-0 | DEV_PERF_TUNING_08[23:0] | R/W | 2D0Eh | Addresses 0x8 to 0xA are combined. Can be configured using the PPC3 Software. |
Return to the Summary Table.
Device performance tuning
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 23-0 | DEV_PERF_TUNING_09[23:0] | R/W | F8CCCDh | Addresses 0xC to 0xE are combined. Can be configured using the PPC3 Software. |
Return to the Summary Table.
Device performance tuning
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 23-0 | DEV_PERF_TUNING_10[23:0] | R/W | 9AC0h | Addresses 0x10 to 0x12 are combined. Can be configured using the PPC3 Software. |
Return to the Summary Table.
Device performance tuning
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 23-0 | DEV_PERF_TUNING_06[23:0] | R/W | 7h | Addresses 0x14 to 0x16 are combined. Can be configured using the PPC3 Software. |