SLASFH8A March 2026 – November 2026 MSPM33C321A-Q1
PRODUCTION DATA
The following table summarizes the features of each device that is described in this data sheet.
| DEVICE NAME (1)(2)(4) | FLASH /SRAM | SECURITY ACCELERATOR | ADC CHANNELS | GPIO | PACKAGE(3) |
|---|---|---|---|---|---|
| MSPM33C321AQPZRQ1 | 1MB/256kB | AES, SHA, PKA | 36 | 93 | LQFP100 16mm x 16mm 0.5mm pin pitch |
| MSPM33C3219QPZRQ1(5) | 512kB/256kB | AES, SHA, PKA | 36 | 93 | |
| MSPM33C321AQPNRQ1 | 1MB/256kB | AES, SHA, PKA | 35 | 73 | LQFP80 14mm x 14mm 0.5mm pin pitch |
| MSPM33C3219QPNRQ1(5) | 512kB/256kB | AES, SHA, PKA | 35 | 73 | |
| MSPM33C321AQPMRQ1 | 1MB/256kB | AES, SHA, PKA | 26 | 57 | LQFP64 12mm x 12mm 0.5mm pin pitch |
| MSPM33C3219QPMRQ1(5) | 512kB/256kB | AES, SHA, PKA | 26 | 57 | |
| MSPM33C321AQRGZRQ1 | 1MB/256kB | AES, SHA, PKA | 21 | 41 | VQFN48 7mm x 7mm 0.5mm pin pitch with wettable flanks |
| MSPM33C3219QRGZRQ1(5) | 512kB/256kB | AES, SHA, PKA | 21 | 41 |