SLASFH8A March 2026 – November 2026 MSPM33C321A-Q1
ADVANCE INFORMATION
UNICOMM is a highly flexible peripheral which can be configured to operate with a UART, SPI, I2C Controller or a I2C Target protocol at runtime. The user can select one of the serial interfaces during initialization. The peripheral uses shared 16-deep FIFOs in each UCx instance to maximize the device capability. A serial peripheral group (SPG) combines one or more UNICOMM instances for special functions like inter-module internal loopback and I2C pairing. UNICOMM (UCx) Serial Interface describes the peripheral serial interfaces available on each UNICOMM instance and how these are grouped into SPG groupings on the device.
| SPG Instance | UNICOMM Instance | UART | SPI | I2C Controller | I2C Target | FIFO |
|---|---|---|---|---|---|---|
| SPG0 (PD0) | UC1_0 | Yes | - | Yes | Yes | 16 |
| UC1_1 | Yes | - | Yes | Yes | 16 | |
| SPG1 (PD1) | UC2 | - | Yes | - | - | 4 |
| UC15_0 | - | - | Yes | Yes | 4 | |
| UC15_1 | - | - | Yes | Yes | 4 | |
| UC12 | Yes | - | - | - | 4 | |
| UC13_0 | Yes | Yes | Yes | Yes | 4 | |
| SPG2 (PD1) | UC13_1 | Yes | Yes | Yes | Yes | 4 |
| UC13_2 | Yes | Yes | Yes | Yes | 4 | |
| UC13_3 | Yes | Yes | Yes | Yes | 4 | |
| UC14 | Yes | - | Yes | Yes | 4 |