SLASFH8A March 2026 – November 2026 MSPM33C321A-Q1
ADVANCE INFORMATION
The Arm Cortex-M33 is a high performance low-power 32-bit CPU, delivering efficient security to embedded applications. The 160MHz CPU sub system (MCPUSS) implements an Arm Cortex-M33 CPU with TrustZone technology, FPU, DSP extensions and includes a 4kB instruction cache, a system timer (SYSTICK), a memory protection unit, and interrupt management features. Key features of the MCPUSS:
4kB instruction cache with 0-wait state exectution at 160 MHz
Configurable memory protection unit (MPU), supporting up to 16 regions for secure and non-secure applications