SLASFH8A March 2026 – November 2026 MSPM33C321A-Q1
ADVANCE INFORMATION
| SIGNAL NAME | PIN TYPE | DESCRIPTION | PZ PIN | PN PIN | PM PIN | RGZ PIN |
|---|---|---|---|---|---|---|
| BSL_CAN_RX | I | BSL CAN receive signal (RX) | 99 | 79 | 31 | 47 |
| BSL_CAN_TX | O | BSL CAN transmit signal (TX) | 98 | 78 | 30 | 46 |
| BSL_I2C_SCL | IOD | BSL I2C clock signal (SCL) | 2 | 2 | 34 | 2 |
| BSL_I2C_SDA | IOD | BSL I2C data signal (SDA) | 1 | 1 | 33 | 1 |
| BSL_INVOKE | I | BSL invoke signal (if BSL is enabled, must be HIGH during BOOTRST for a BSL entry, and LOW during BOOTRST to prevent BSL entry) | 70 | 55 | 11 | 33 |
| BSL_UART_RX | I | BSL UART receive signal (RXD) | 34 | 29 | 57 | 19 |
| BSL_UART_TX | O | BSL UART transmit signal (TXD) | 33 | 28 | 56 | 18 |