SLASFH8A March 2026 – November 2026 MSPM33C321A-Q1
ADVANCE INFORMATION
The direct memory access (DMA) controller allows movement of data from one memory address to another without CPU intervention. For example, the DMA can be used to move data from ADC conversion memory to SRAM. The DMA reduces system power consumption by allowing the CPU to remain in low power mode, without having to awaken to move data to or from a peripheral.
The DMA used in these devices is DMA_B and it support the following key features:
Table 8-6 lists the available triggers for the DMA which are configured using the DMATCTL.DMATSEL control bits in the DMA memory mapped registers.
| Trigger 0:41 | DMA0 | DMA1 |
|---|---|---|
| 0 | Software | Software |
| 1 | Generic Subscriber 0 (FSUB_0) | Generic Subscriber 0 (FSUB_0) |
| 2 | Generic Subscriber 1 (FSUB_1) | Generic Subscriber 1 (FSUB_1) |
| 3 |
AES Publisher 1 |
AES Publisher 1 |
| 4 |
AES Publisher 2 |
AES Publisher 2 |
| 5 |
ADC0 SEQ0 |
ADC0 SEQ0 |
| 6 |
ADC0 SEQ1 |
ADC0 SEQ1 |
| 7 | ADC0 SEQ2 | ADC0 SEQ2 |
| 8 | ADC0 SEQ3 | ADC0 SEQ3 |
| 9 |
ADC1 SEQ0 |
ADC1 SEQ0 |
| 10 |
ADC1 SEQ1 |
ADC1 SEQ1 |
| 11 | ADC1 SEQ2 | ADC1 SEQ2 |
| 12 | ADC1 SEQ3 | ADC1 SEQ3 |
| 13 | SHA Publisher 1 | SHA Publisher 1 |
| 14 | I2S0 Publisher 1 | I2S0 Publisher 1 |
| 15 | I2S0 Publisher 2 | I2S0 Publisher 2 |
| 16 | I2S1 Publisher 1 | I2S1 Publisher 1 |
| 17 | I2S1 Publisher 2 | I2S1 Publisher 2 |
| 18 | QSPI RX | QSPI RX |
| 19 | QSPI TX | QSPI TX |
| 20 | UC1_0.TX | Reserved |
| 21 | UC1_0.RX | Reserved |
| 22 | UC1_1.TX | Reserved |
| 23 | UC1_1.RX | Reserved |
| 24 | UC2.TX | UC2.TX |
| 25 | UC2.RX | UC2.RX |
| 26 | UC15_0.TX | UC15_0.TX |
| 27 | UC15_0.RX | UC15_0.RX |
| 28 | UC15_1.TX | UC15_1.TX |
| 29 | UC15_1.RX | UC15_1.RX |
| 30 | UC12.TX | UC12.TX |
| 31 | UC12.RX | UC12.RX |
| 32 | UC13_0.TX | UC13_0.TX |
| 33 | UC13_0.RX | UC13_0.RX |
| 34 | UC13_1.TX | UC13_1.TX |
| 35 | UC13_1.RX | UC13_1.RX |
| 36 | UC13_2.TX | UC13_2.TX |
| 37 | UC13_2.RX | UC13_2.RX |
| 38 | UC13_3.TX | UC13_3.TX |
| 39 | UC13_3.RX | UC13_3.RX |
| 40 | UC14.TX | UC14.TX |
| 41 | UC14.RX | UC14.RX |