SLASFH8A March 2026 – November 2026 MSPM33C321A-Q1
ADVANCE INFORMATION
The comparator peripheral in the device compares the voltage levels on two inputs terminals and provides a digital output based on this comparison. It supports the following key features:
| CTL2.BLANKSRC VALUE | BLANKING SOURCE |
|---|---|
| 1 | TIMA0_0.CC2 |
| 2 | TIMA0_0.CC3 |
| 3 | TIMA0_1.CC2 |
| 4 | TIMA0_1.CC3 |
| 5 | TIMG4_0.CC1 |
| 6 | TIMG4_1.CC1 |
| IPSEL / IMSEL BITS | POSITIVE TERMINAL INPUT | NEGATIVE TERMINAL INPUT |
|---|---|---|
| 0x0 | COMP0_IN0+ | COMP0_IN0- |
| 0x1 | COMP0_IN1+ | COMP0_IN1- |
| 0x2 | COMP0_IN2+ | COMP0_IN2- |
| 0x3 | COMP0_IN3+ | COMP0_IN3- |
| IPSEL / IMSEL BITS | POSITIVE TERMINAL INPUT | NEGATIVE TERMINAL INPUT |
|---|---|---|
| 0x0 | COMP1_IN0+ | COMP1_IN0- |
| 0x1 | COMP1_IN1+ | COMP1_IN1- |
| 0x2 | COMP1_IN2+ | COMP1_IN2- |
| 0x3 | COMP1_IN3+ | COMP1_IN3- |
For more information about device analog connections, see Device Analog Connections.
For more details, see the COMP chapter of the MSPM33C3x 160-MHz Microcontrollers Technical Reference Manual.