SLASFH8A March 2026 – November 2026 MSPM33C321A-Q1
ADVANCE INFORMATION
| MIN | MAX | UNIT | |||
|---|---|---|---|---|---|
| VDD | Supply voltage | At VDD pin | –0.3 | 4.1 | V |
| VBAT | Battery Backup Supply | At VBAT pin, with respect to VSS | –0.3 | 4.1 | V |
| VI | Input voltage | Applied to any common tolerance pins | –0.3 | VDD + 0.3 (4.1 MAX) | V |
| IVDD | Maximum current into each VDD pin | 160 | mA | ||
| IVSS | Maximum current out of each VSS pin | 160 | mA | ||
| IIO | Current of SDIO pin | Current sunk or sourced by SDIO pin, VDD>=2.7v | 6 | mA | |
| Current of HSIO pin | Current sunk or sourced by HSIO pin, VDD>=2.7v | 6 | mA | ||
| Current of HDIO pin | Current sunk or sourced by HDIO pin, VDD>=2.7v | 20 | mA | ||
| ID | Supported diode current | Diode current at any device pin | -2 | 2 | mA |
| TA | Ambient temperature | Ambient temperature | -40 | 125 | °C |
| TJ | Junction temperature | Junction temperature | -40 | 140 | °C |
| Tstg | Storage temperature(2) | Storage temperature(2) | –40 | 150 | °C |