SLASFH8A March 2026 – November 2026 MSPM33C321A-Q1
ADVANCE INFORMATION
The inter-integrated circuit interface (I2C) peripherals in these devices provide bidirectional data transfer with other I2C devices on the bus and support the following key features:
| Supported Features | UC1.I2C, UC14.I2C, UC15.I2C | UC13 |
|---|---|---|
| Supports standard-mode (Sm) | Yes | Yes |
| Supports Fast-mode (Fm) | Yes | Yes |
| Supports Fast-mode Plus (Fm+) | Yes | Yes |
| Supports analog glitch filter | Yes | - |
| Supports digital glitch filter | - | Yes |
| Supports burst mode | Yes | - |
| Supports SMBus mode | Yes | - |
| Supported Features | UC1.I2C | UC14.I2C, UC15.I2C | UC13 |
|---|---|---|---|
| Supports standard-mode (Sm) | Yes | Yes | Yes |
| Supports Fast-mode (Fm) | Yes | Yes | Yes |
| Supports Fast-mode Plus (Fm+) | Yes | Yes | Yes |
| Supports analog glitch filter | Yes | Yes | - |
| Supports digital glitch filter | - | - | Yes |
| Supports second target address & mask | Yes | Yes | - |
| Supports SMBus mode | Yes | Yes | - |
| Supports low power wakeup | Yes | - | Yes |