SLAU958A January   2025  – March 2025 MSPM0G3507

 

  1.   1
  2.   Abstract
  3.   Trademarks
  4. 1Introduction
  5. 2Hardware Setup
    1. 2.1  EVM Hardware Setup
      1. 2.1.1 EVM Hardware Support
    2. 2.2  Peripheral Configurations for IPD Usage
    3. 2.3  Pin Configurations for PWM Outputs
    4. 2.4  Pin Configurations for ADC Currents
    5. 2.5  Pin Configurations for ADC Voltages
    6. 2.6  Pin Configurations for Faults
    7. 2.7  Pin Configurations for GPIO Output Functions
    8. 2.8  Pin Configurations for SPI Communication
    9. 2.9  Pin Configurations for UART Communication
    10. 2.10 External Connections for Evaluation Boards
  6. 3Software Setup
  7. 4GUI Setup
    1. 4.1 Serial Port Configuration
    2. 4.2 GUI Home Page
    3. 4.3 System Configurations
    4. 4.4 Register Map
    5. 4.5 Motor Tuning Page
    6. 4.6 Collateral Page
    7. 4.7 Loading and Saving Register Configurations
  8. 5Register Map
    1. 5.1 Register Map Page in GUI
    2. 5.2 User Control Registers (Base Address = 0x20200400h)
      1. 5.2.1 Speed Control Register (Offset = 0h) [Reset = 00000000h]
      2. 5.2.2 Algo Debug Control 1 Register (Offset = 4h) [Reset = 00000000h]
      3. 5.2.3 Algo Debug Control 2 Register (Offset = 8h) [Reset = 00000000h]
      4. 5.2.4 Algo Debug Control 3 Register (Offset = Ch) [Reset = 00000000h]
      5. 5.2.5 DAC Configuration Register (Offset = 10h) [Reset = 00000000h]
    3. 5.3 User Input Registers (Base Address = 0x20200000h)
      1. 5.3.1  SYSTEM_PARAMETERS (Offset = 0h)
      2. 5.3.2  ISD_CONFIG Register (Offset = 3Ch) [Reset = 00000000h]
      3. 5.3.3  MOTOR_STARTUP1 Register (Offset = 40h) [Reset = 00000000h]
      4. 5.3.4  MOTOR_STARTUP2 Register (Offset = 44h) [Reset = 00000000h]
      5. 5.3.5  CLOSED_LOOP1 Register (Offset = 48h) [Reset = 00000000h]
      6. 5.3.6  CLOSED_LOOP2 Register (Offset = 4Ch) [Reset = 00000000h]
      7. 5.3.7  FIELD_CTRL Register (Offset = 50h) [Reset = 00000000h]
      8. 5.3.8  FAULT_CONFIG1 Register (Offset = 54h) [Reset = 00000000h]
      9. 5.3.9  FAULT_CONFIG2 Register (Offset = 58h) [Reset = 00000000h]
      10. 5.3.10 MISC_ALGO Register (Offset = 5Ch) [Reset = 00000000h]
      11. 5.3.11 PIN_CONFIG Register (Offset = 60h) [Reset = 00000000h]
      12. 5.3.12 PERI_CONFIG Register (Offset = 64h) [Reset = 00000000h]
    4. 5.4 User Status Registers (Base Address = 0x20200430h)
  9. 6Basic Tuning
    1. 6.1 System Configuration Parameters
      1. 6.1.1 Configuring System Parameters From GUI
      2. 6.1.2 Motor Resistance in Milliohms (mΩ)
      3. 6.1.3 Motor Inductance in Microhenries (μH)
      4. 6.1.4 Saliency of IPMSM Motor
      5. 6.1.5 Motor BEMF Constant
      6. 6.1.6 Base Voltage (V)
      7. 6.1.7 Base Current (A)
      8. 6.1.8 Maximum Motor Electrical Speed (Hz)
      9. 6.1.9 Maximum Motor Power(W)
    2. 6.2 Control Configurations for Basic Motor Spinning
      1. 6.2.1 Basic Motor Startup
        1. 6.2.1.1 Disable ISD
        2. 6.2.1.2 Motor Start Option - Align
        3. 6.2.1.3 Motor Open Loop Ramp
        4. 6.2.1.4 Motor Open Loop Debug
      2. 6.2.2 Controller Configuration for Spinning the Motor in Closed Loop
        1. 6.2.2.1 BEMF estimation for Sensorless Rotor Position detection
          1. 6.2.2.1.1 Enhanced Sliding Mode Observer
          2. 6.2.2.1.2 Finite BEMF Estimation Based on Motor model
        2. 6.2.2.2 Rotor Position and Speed Estimation With PLL
        3. 6.2.2.3 PI Controller Tuning for Closed Loop Speed Control
          1. 6.2.2.3.1 Current Loop PI Tuning
          2. 6.2.2.3.2 Speed Controller Tuning
        4. 6.2.2.4 Testing for Successful Startup Into Closed Loop
    3. 6.3 Fault Handling
      1. 6.3.1 Abnormal BEMF Fault [ABN_BEMF]
      2. 6.3.2 Monitoring Power Supply Voltage Fluctuations for Voltage Out of Bound Faults
      3. 6.3.3 No Motor Fault [NO_MTR]
  10. 7Advanced Tuning
    1. 7.1 Control Configurations Tuning
      1. 7.1.1  Control Mode of Operation
        1. 7.1.1.1 Closed Loop Speed Control Mode
        2. 7.1.1.2 Closed Loop Power Control Mode
        3. 7.1.1.3 Closed Loop Torque Control Mode
        4. 7.1.1.4 Voltage Control Mode
      2. 7.1.2  Initial Speed Detection of the Motor for Reliable Motor Resynchronization
      3. 7.1.3  Unidirectional Motor Drive Detecting Backward Spin
      4. 7.1.4  Preventing Back Spin of Rotor During Startup
        1. 7.1.4.1 Option 1: IPD
        2. 7.1.4.2 Option 2: Slow First Cycle
      5. 7.1.5  Gradual and Smooth Start up Motion
      6. 7.1.6  Faster Startup Timing
        1. 7.1.6.1 Option 1: Initial Position Detection (IPD)
        2. 7.1.6.2 Option 2: Slow First Cycle
      7. 7.1.7  Stopping Motor Quickly
      8. 7.1.8  Flux Weakening: Operating Motor at Speeds Higher than Rated Speed
      9. 7.1.9  Maximum Torque Per Ampere : Improve Efficiency of IPMSM Motors
      10. 7.1.10 Preventing Supply Voltage Overshoot During Motor Stop.
      11. 7.1.11 Protecting the Power Supply
      12. 7.1.12 FOC Bandwidth Selection
  11. 8Hardware Configurations
    1. 8.1 Direction Configuration
    2. 8.2 Brake Configuration
    3. 8.3 Main.h Definitions
      1. 8.3.1 Sense Amplifier Configuration
      2. 8.3.2 Driver Propagation Delay
      3. 8.3.3 Driver Min On Time
      4. 8.3.4 Current Shunt Configuration Selection
        1. 8.3.4.1 Three Shunt Configurations
        2. 8.3.4.2 Dual Shunt Configuration
        3. 8.3.4.3 Single Shunt Configuration
      5. 8.3.5 CSA Offset Scaling Factor Selection
    4. 8.4 Real-Time Variable Tracking
  12. 9Revision History

Real-Time Variable Tracking

32-bit algorithm variables can be output in real time from the MCU through the DAC. DAC output is enabled by setting DAC_EN = 1. The DAC in MSPM0 is 12 bit, thus a scaling needs to be applied before output. User has two ways to scale the variable before output.

  • For variables in global IQ format(IQ27):
    Equation 20. DAC_OUTPUT_VOLTAGE = (VARIABLE_VALUE × DAC_SCALING_FACTOR + 1) × 1.65V

    In the above equation setting the DAC_SCALING_FACTOR to 1 enables user to represent a data of IQ(1.0) to IQ(-1.0) in between 0V and 3.3V. To represent the data exceeding the value 1.0 use lower DAC_SCALING_FACTOR.

    For Example: To represent a data from -2.0 to +2.0 , set the DAC_SCALING_FACTOR to 0.5.

  • For variables in other IQ format:

    For output of any other IQ, user can left shift or right shift the variable to bring the data in a 12-bit range before output. This mode is selected by setting DAC_SCALING_FACTOR to 0.

    If variable value is less than a 12-bit value, set DAC_SCALE to positive, the DAC output follows as shown in Equation 21:

    Equation 21. DAC_OUTPUT_VOLTAGE = (VARIABLE_VALUE << DAC_SCALE) × 3.3V

    If variable value is greater than a 12-bit value, set DAC_SCALE to negative, the DAC output follows as shown in Equation 22:

    Equation 22. DAC_OUTPUT_VOLTAGE = (VARIABLE_VALUE >> DAC_SCALE) × 3.3V
    Note: Settings DAC_EN = 1 feeds the variable output to the DAC registers, but user needs to enable the DAC peripheral in TI SysConfig for the DAC peripheral to function. Also make sure the DAC output pin is not loaded by any other peripheral.
Table 8-1 Address Table for DAC Monitoring
Variable Address
A phase current 0x20200608
B phase current 0x2020060C
C phase current 0x20200610
A phase current raw ADC value 0x20200614
B phase current raw ADC value 0x20200618
C phase current raw ADC value 0x2020061C
A phase voltage 0x20200678
B phase voltage 0x2020067C
C phase voltage 0x20200680
A phase voltage raw ADC value 0x20200684
B phase voltage raw ADC value 0x20200688
C phase voltage raw ADC value 0x2020068C
D axis current 0x20200750
Q axis current 0x20200754
D axis voltage 0x20200758
Q axis voltage 0x2020075C
D axis Filtered BEMF 0x20200BD4
Q axis Filtered BEMF 0x20200BD8
Estimated motor velocity filtered 0x20200BF4
Estimated rotor angle 0x20200BFC
Power Feedback 0x20200930
SVM output duty A phase 0x20200720
SVM output duty B phase 0x20200724
SVM output duty C phase 0x20200728