SLAU958A January   2025  – March 2025 MSPM0G3507

 

  1.   1
  2.   Abstract
  3.   Trademarks
  4. 1Introduction
  5. 2Hardware Setup
    1. 2.1  EVM Hardware Setup
      1. 2.1.1 EVM Hardware Support
    2. 2.2  Peripheral Configurations for IPD Usage
    3. 2.3  Pin Configurations for PWM Outputs
    4. 2.4  Pin Configurations for ADC Currents
    5. 2.5  Pin Configurations for ADC Voltages
    6. 2.6  Pin Configurations for Faults
    7. 2.7  Pin Configurations for GPIO Output Functions
    8. 2.8  Pin Configurations for SPI Communication
    9. 2.9  Pin Configurations for UART Communication
    10. 2.10 External Connections for Evaluation Boards
  6. 3Software Setup
  7. 4GUI Setup
    1. 4.1 Serial Port Configuration
    2. 4.2 GUI Home Page
    3. 4.3 System Configurations
    4. 4.4 Register Map
    5. 4.5 Motor Tuning Page
    6. 4.6 Collateral Page
    7. 4.7 Loading and Saving Register Configurations
  8. 5Register Map
    1. 5.1 Register Map Page in GUI
    2. 5.2 User Control Registers (Base Address = 0x20200400h)
      1. 5.2.1 Speed Control Register (Offset = 0h) [Reset = 00000000h]
      2. 5.2.2 Algo Debug Control 1 Register (Offset = 4h) [Reset = 00000000h]
      3. 5.2.3 Algo Debug Control 2 Register (Offset = 8h) [Reset = 00000000h]
      4. 5.2.4 Algo Debug Control 3 Register (Offset = Ch) [Reset = 00000000h]
      5. 5.2.5 DAC Configuration Register (Offset = 10h) [Reset = 00000000h]
    3. 5.3 User Input Registers (Base Address = 0x20200000h)
      1. 5.3.1  SYSTEM_PARAMETERS (Offset = 0h)
      2. 5.3.2  ISD_CONFIG Register (Offset = 3Ch) [Reset = 00000000h]
      3. 5.3.3  MOTOR_STARTUP1 Register (Offset = 40h) [Reset = 00000000h]
      4. 5.3.4  MOTOR_STARTUP2 Register (Offset = 44h) [Reset = 00000000h]
      5. 5.3.5  CLOSED_LOOP1 Register (Offset = 48h) [Reset = 00000000h]
      6. 5.3.6  CLOSED_LOOP2 Register (Offset = 4Ch) [Reset = 00000000h]
      7. 5.3.7  FIELD_CTRL Register (Offset = 50h) [Reset = 00000000h]
      8. 5.3.8  FAULT_CONFIG1 Register (Offset = 54h) [Reset = 00000000h]
      9. 5.3.9  FAULT_CONFIG2 Register (Offset = 58h) [Reset = 00000000h]
      10. 5.3.10 MISC_ALGO Register (Offset = 5Ch) [Reset = 00000000h]
      11. 5.3.11 PIN_CONFIG Register (Offset = 60h) [Reset = 00000000h]
      12. 5.3.12 PERI_CONFIG Register (Offset = 64h) [Reset = 00000000h]
    4. 5.4 User Status Registers (Base Address = 0x20200430h)
  9. 6Basic Tuning
    1. 6.1 System Configuration Parameters
      1. 6.1.1 Configuring System Parameters From GUI
      2. 6.1.2 Motor Resistance in Milliohms (mΩ)
      3. 6.1.3 Motor Inductance in Microhenries (μH)
      4. 6.1.4 Saliency of IPMSM Motor
      5. 6.1.5 Motor BEMF Constant
      6. 6.1.6 Base Voltage (V)
      7. 6.1.7 Base Current (A)
      8. 6.1.8 Maximum Motor Electrical Speed (Hz)
      9. 6.1.9 Maximum Motor Power(W)
    2. 6.2 Control Configurations for Basic Motor Spinning
      1. 6.2.1 Basic Motor Startup
        1. 6.2.1.1 Disable ISD
        2. 6.2.1.2 Motor Start Option - Align
        3. 6.2.1.3 Motor Open Loop Ramp
        4. 6.2.1.4 Motor Open Loop Debug
      2. 6.2.2 Controller Configuration for Spinning the Motor in Closed Loop
        1. 6.2.2.1 BEMF estimation for Sensorless Rotor Position detection
          1. 6.2.2.1.1 Enhanced Sliding Mode Observer
          2. 6.2.2.1.2 Finite BEMF Estimation Based on Motor model
        2. 6.2.2.2 Rotor Position and Speed Estimation With PLL
        3. 6.2.2.3 PI Controller Tuning for Closed Loop Speed Control
          1. 6.2.2.3.1 Current Loop PI Tuning
          2. 6.2.2.3.2 Speed Controller Tuning
        4. 6.2.2.4 Testing for Successful Startup Into Closed Loop
    3. 6.3 Fault Handling
      1. 6.3.1 Abnormal BEMF Fault [ABN_BEMF]
      2. 6.3.2 Monitoring Power Supply Voltage Fluctuations for Voltage Out of Bound Faults
      3. 6.3.3 No Motor Fault [NO_MTR]
  10. 7Advanced Tuning
    1. 7.1 Control Configurations Tuning
      1. 7.1.1  Control Mode of Operation
        1. 7.1.1.1 Closed Loop Speed Control Mode
        2. 7.1.1.2 Closed Loop Power Control Mode
        3. 7.1.1.3 Closed Loop Torque Control Mode
        4. 7.1.1.4 Voltage Control Mode
      2. 7.1.2  Initial Speed Detection of the Motor for Reliable Motor Resynchronization
      3. 7.1.3  Unidirectional Motor Drive Detecting Backward Spin
      4. 7.1.4  Preventing Back Spin of Rotor During Startup
        1. 7.1.4.1 Option 1: IPD
        2. 7.1.4.2 Option 2: Slow First Cycle
      5. 7.1.5  Gradual and Smooth Start up Motion
      6. 7.1.6  Faster Startup Timing
        1. 7.1.6.1 Option 1: Initial Position Detection (IPD)
        2. 7.1.6.2 Option 2: Slow First Cycle
      7. 7.1.7  Stopping Motor Quickly
      8. 7.1.8  Flux Weakening: Operating Motor at Speeds Higher than Rated Speed
      9. 7.1.9  Maximum Torque Per Ampere : Improve Efficiency of IPMSM Motors
      10. 7.1.10 Preventing Supply Voltage Overshoot During Motor Stop.
      11. 7.1.11 Protecting the Power Supply
      12. 7.1.12 FOC Bandwidth Selection
  11. 8Hardware Configurations
    1. 8.1 Direction Configuration
    2. 8.2 Brake Configuration
    3. 8.3 Main.h Definitions
      1. 8.3.1 Sense Amplifier Configuration
      2. 8.3.2 Driver Propagation Delay
      3. 8.3.3 Driver Min On Time
      4. 8.3.4 Current Shunt Configuration Selection
        1. 8.3.4.1 Three Shunt Configurations
        2. 8.3.4.2 Dual Shunt Configuration
        3. 8.3.4.3 Single Shunt Configuration
      5. 8.3.5 CSA Offset Scaling Factor Selection
    4. 8.4 Real-Time Variable Tracking
  12. 9Revision History

Unidirectional Motor Drive Detecting Backward Spin

For applications that require spinning the motor in a specific direction, it is important to know if the motor is coasting or spinning in the direction opposite to the intended direction of spin. The MSPM0 FOC Algorithm reverse drive function acts to reverse decelerate the motor through zero speed and to accelerate after changing direction until it transitions into closed loop as shown in Figure 7-2.

 Reverse Drive FunctionFigure 7-2 Reverse Drive Function

The MSPM0 FOC algorithm provides an option to apply brakes and stop the motor while the motor is coasting or spinning in reverse direction and then accelerate into closed loop after changing the direction.

In applications such as ceiling fans and pumps, it is required to spin the motor in a specific direction for desired results. For such applications, follow these recommendations:

Step 1: Enable ISD [ISD_EN]

Step 2: Enable Motor ISD Reverse drive [RVS_DR_EN]

Step 3: Enable reverse resynchronization [RESYNC_EN]

Note:

Follow these recommendations if the motor fails to resynchronize in reverse direction:

  1. Increase the reverse deceleration speed threshold to transition to open loop
  2. Enable Open loop reverse drive configuration [REV_DRV_CONFIG]
  3. Increase the Reverse Drive Open Loop Current Reference [REV_DRV_OPEN_LOOP_CURRENT]
  4. Decrease open loop acceleration coefficient A1 and A2 during reverse drive