SLAU958A January 2025 – March 2025 MSPM0G3507
#define __CURRENT_TWO_SHUNT_A_B : Select this configuration if only two shunt sense across phase A and B are available current sampling where A is channeled to ADC 0 and B to ADC1.
#define __CURRENT_TWO_SHUNT_B_C : Select this configuration if only two shunt sense across phase B and C are available current sampling where B is channeled to ADC 0 and C to ADC1.
#define __CURRENT_TWO_SHUNT_C_A : Select this configuration if only two shunt sense across phase A and B are available current sampling and A is channeled to ADC 0 and C to ADC1.