SLAU958A January 2025 – March 2025 MSPM0G3507
Table 5-32 shows the register to configure fault settings2.
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 31-27 | RESERVED | R/W | 0h | Reserved |
| 26 | LOCK1_EN | R/W | 0b | Lock 1 : Abnormal speed enable 0h = Disable 1h = Enable |
| 25 | LOCK2_EN | R/W | 0b | Lock 2 : Abnormal BEMF enable 0h = Disable 1h = Enable |
| 24 | LOCK3_EN | R/W | 0b | Lock 3 : No motor enable 0h = Disable 1h = Enable |
| 23-21 | LOCK_ABN_SPEED | R/W | 000b | Abnormal speed lock threshold (% of MAX_SPEED) 0h = 130% 1h = 140% 2h = 150% 3h = 160% 4h = 170% 5h = 180% 6h = 190% 7h = 200% |
| 20-18 | ABNORMAL_BEMF_THR | R/W | 000b | Abnormal BEMF lock threshold (% of estimated BEMF w.r.t Vdc below which the
Abnormal BEMF fault is triggered ) 0h = 1% 1h = 2% 2h = 3% 3h = 5% 4h = 8% 5h = 10% 6h = 12% 7h = 15% |
| 17-13 | NO_MTR_THR | R/W | 00000b | No Motor current limit in % of CURRENT_BASE 0h = 7.5% 1h = 8.0% 2h = 8.5% 3h = 9.0% 4h = 9.5% 5h = 10% 6h = 11% 7h = 12% 8h = 13% 9h = 14% Ah = 15% Bh = 16% Ch = 17% Dh = 18% Eh = 20% Fh = 22.5% 10h = 25% 11h = 27.5% 12h = 30% 13h = 35% 14h = 40% 15h = 45% 16h = 50% 17h = 55% 18h = 60% 19h = 70% 1Ah = 75% 1Bh = 80% 1Ch = 85% 1Dh = 90% 1Eh = 95% 1Fh = 100% |
| 12-8 | RESERVED | R/W | 0h | Reserved. |
| 7-5 | MIN_VM_MOTOR | R/W | 000b | Minimum voltage for running motor in % of
BASE_VOLTAGE 0h = No Limit 1h = 5% 2h = 10% 3h = 12% 4h = 15% 5h = 18% 6h = 20% 7h = 25% |
| 4 | MIN_VM_MODE | R/W | 0b | Undervoltage fault mode 0h = Latch on Undervoltage 1h = Automatic clear if voltage in bounds |
| 3-1 | MAX_VM_MOTOR | R/W | 000b | Maximum voltage for running motor in % of
BASE_VOLTAGE 0h = 60% 1h = 65% 2h = 70% 3h = 75% 4h = 80% 5h = 85% 6h = 90% 7h = Max Voltage |
| 0 | MAX_VM_MODE | R/W | 0b | Overvoltage fault mode 0h = Latch on Overvoltage 1h = Automatic clear if voltage in bounds |