SLAU958A January 2025 – March 2025 MSPM0G3507
Initial Position detection algorithm utilizes the ADC current sensing path to identify the phase current rise times to detect the rotor position. The window comparators of ADC continuously monitor the phase current against a pre-set IPD threshold current limit to generate a current Pulse. A Timer is used to capture these various pulse rise times across different sectors and compared against to detect the rotor position. The Timer and ADC configurations are updated during the IPD initialization based on the Sysconfig. The algorithm configures the required WCOMP settings based on the current sense selected and Section 8.3.1.