SLLA663 March 2025 MCF8315A , MCF8315C , MCF8315C-Q1 , MCF8315D , MCF8316A , MCF8316C-Q1 , MCF8316D , MCF8329A , MCT8315A , MCT8316A , MCT8329A
Pre-startup refers to the stage of motor operation when the initial speed, position and direction are determined by sensing the three phase voltages when a motor run command is received.
The initial speed detection(ISD) module is used to identify the initial state of the motor and is enabled by setting ISD_EN to 1b. If the motor is coasting and sufficient back EMF is available to be sensed, the motor can be resynchronized and driven to set reference directly.
ISD can be disabled by setting ISD_EN to 0b. If ISD is disabled, the MCx83xx does not perform the initial speed detection and proceeds to the brake routine if enabled before startup irrespective of motor initial state.
Notable differences in the MCT83xx pre-startup flow includes (but not limited to):