SLLA663 March 2025 MCF8315A , MCF8315C , MCF8315C-Q1 , MCF8315D , MCF8316A , MCF8316C-Q1 , MCF8316D , MCF8329A , MCT8315A , MCT8316A , MCT8329A
Each of the modules described in the preceding section have tuning parameters that need to be configured as per motor parameters and application requirements. This section looks at the available configurations and how to tune them. Examples to recover from faults that can occur with inappropriate tuning are also provided.