SLLA663 March 2025 MCF8315A , MCF8315C , MCF8315C-Q1 , MCF8315D , MCF8316A , MCF8316C-Q1 , MCF8316D , MCF8329A , MCT8315A , MCT8316A , MCT8329A
If motor is spinning in either direction at startup, and resync or reverse drive is disabled, the device tries to brake (recommended to be enabled in all end applications as per Table 1) before starting from standstill. If the motor speed is too high while braking then high braking currents can be observed. To prevent brake current from exceeding ILIMIT, in high inertia motors when either resync or reverse drive is disabled, enable coasting to slow down the motor naturally before applying brake. Refer to Figure 1-1 for clarity.
When recommended: