SLLA663 March 2025 MCF8315A , MCF8315C , MCF8315C-Q1 , MCF8315D , MCF8316A , MCF8316C-Q1 , MCF8316D , MCF8329A , MCT8315A , MCT8316A , MCT8329A
This parameter configures the brake exit mode for example, time-based brake or current based brake with brake time as a timeout.
In Figure 3-22, brake is released when brake current falls below BRK_CURR_THR as the brake timeout is set to 10s. In Figure 3-23, brake is forced to release after 500ms due to brake timeout even through brake current is higher than BRK_CURR_THR.