SLLA663 March   2025 MCF8315A , MCF8315C , MCF8315C-Q1 , MCF8315D , MCF8316A , MCF8316C-Q1 , MCF8316D , MCF8329A , MCT8315A , MCT8316A , MCT8329A

 

  1.   1
  2.   Abstract
  3.   Trademarks
  4. 1Introduction
  5. 2End Application Configuration Recommendation
    1. 2.1 Resynchronization
    2. 2.2 Reverse Drive
    3. 2.3 Coasting (Hi-Z)
    4. 2.4 Startup Brake
    5. 2.5 Direction Change Mode
  6. 3Tuning Guidance
    1. 3.1 Initial Speed Detection Module
      1. 3.1.1 Initial Speed Detection
      2. 3.1.2 ISD Times
      3. 3.1.3 Stationary Detect Threshold
    2. 3.2 Resynchronization
      1. 3.2.1 Forward Drive Resync Threshold
      2. 3.2.2 Reverse Drive
      3. 3.2.3 Reverse Acceleration Parameters
      4. 3.2.4 Reverse Drive Current Limits
      5. 3.2.5 Reverse Drive Handoff Threshold
      6. 3.2.6 Reverse Drive Open Loop Deceleration (REV_DRV_OPEN_LOOP _DEC)
    3. 3.3 Coasting (Hi-Z)
    4. 3.4 Brake
      1. 3.4.1 Brake Config (BRK_CONFIG)
  7. 4Feature Availability of MCx Devices
    1. 4.1 FOC Family (MCF83xx devices)
    2. 4.2 TRAP Family (MCT83xx devices)
  8. 5Summary
  9. 6References

Startup Brake

Even when the motor is detected to be stationary, the motor can be spinning very slowly or oscillating which can result in reduction in reliability of startup methods like IPD. Startup brake is provided to make sure that the motor is stationary before initiating startup algorithms.

When recommended:

  • Recommended to be enabled for all end applications.