SLLA665 April 2025 MCF8315A , MCF8315C , MCF8315C-Q1 , MCF8315D , MCF8316A , MCF8316C-Q1 , MCF8316D , MCF8329A , MCF8329A-Q1
Sometimes setting OL_ILIMIT to (0.5×Rated current)A does not result in a proper handoff because of large inertia of some motors. In these scenarios increase the OL_ILIMIT in steps till the rated peak current of the motor.
MOTOR2: Rated current 0.5A, maximum speed is 250Hz. Figure 3-2 shows handoff is not proper with settings from Section 3.1.1 - A1 = 25Hz/sec, Handoff speed = 20%