SLLA665 April   2025 MCF8315A , MCF8315C , MCF8315C-Q1 , MCF8315D , MCF8316A , MCF8316C-Q1 , MCF8316D , MCF8329A , MCF8329A-Q1

 

  1.   1
  2.   Abstract
  3.   Trademarks
  4. 1Introduction
    1. 1.1 Open Loop and Handoff Stage
  5. 2EEPROM Configurations Affecting Open Loop to Closed Loop Handoff
  6. 3Open Loop to Closed Loop Handoff Tuning
    1. 3.1 Experimental Way to Tune Open Loop and Handoff Stage
      1. 3.1.1 Step-1: Initial Configuration
      2. 3.1.2 Step-2: Tuning of Parameters In Case Handoff is not Proper
        1. 3.1.2.1 Tuning of OL_ILIMIT
        2. 3.1.2.2 Tuning of Open Loop Acceleration Co-Efficient A1
        3. 3.1.2.3 Tuning of Handoff Thresholds
      3. 3.1.3 Step-3: Tuning of Handoff Configurations
  7. 4Optimum Handoff
    1. 4.1 Open Loop Time With the Recommended Settings
    2. 4.2 Open Loop Time by Following Optimum Handoff Steps
  8. 5Summary
  9. 6References

Open Loop Time With the Recommended Settings

MOTOR 3: Rated current = 2A, Maximum speed =300Hz

OL_ILIMIT = 1A, OL_ACC_A1 = 25Hz/s (as there is no 30Hz/s configuration), OL_ACC_A2 = 0Hz/s^2, OPN_CL_HANDOFF_THR = 20%

 Open Loop Time for Recommended
                    Settings Figure 4-1 Open Loop Time for Recommended Settings

From Figure 4-1, the open loop time is roughly 1s × 2.4 div = 2.4s.