SLLA665 April 2025 MCF8315A , MCF8315C , MCF8315C-Q1 , MCF8315D , MCF8316A , MCF8316C-Q1 , MCF8316D , MCF8329A , MCF8329A-Q1
MOTOR 3: Rated current = 2A, Maximum speed =300Hz
After following the optimum handoff steps mentioned in Section 4, the following settings for MOTOR 3 are derived. (can be different for other motors but the procedure is same).
OL_ILIMIT = 2A, OL_ACC_A1 = 50Hz/s, OL_ACC_A2 = 25Hz/s^2, OPN_CL_HANDOFF_THR = 18%
From Figure 4-2, open loop is roughly 1s × 0.9 div = 0.9s which is less than the Open loop time (2.4s) in Figure 4-1