SLLA665 April 2025 MCF8315A , MCF8315C , MCF8315C-Q1 , MCF8315D , MCF8316A , MCF8316C-Q1 , MCF8316D , MCF8329A , MCF8329A-Q1
Give speed command to MCF83xx device, and capture the behavior of Motor Speed (FG_TRACK), Motor phase current (OUTA), SPEED_FDBK, and SPEED_REF_OPEN_LOOP variables. Observe if SPEED_FDBK is tracking SPEED_REF_OPEN_LOOP by the end of open loop, for at least 30% of open loop time. This makes sure check-points 1 and 2 are met.
MOTOR1: Rated current = 1A, Maximum speed =300Hz. Figure 3-1 demonstrates a proper handoff
If you do not see this happening, please go to step-2, to understand the parameters to be tuned and in which direction, based on the motor behavior.