SLLSFM2A November 2024 – October 2025 TCAN2855-Q1 , TCAN2857-Q1
PRODUCTION DATA
INT_2 is shown in Table 10-122 and described in Table 10-123.
Return to Table 10-1.
| 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
|---|---|---|---|---|---|---|---|
| SMS | PWRON | OVCC1 | UVSUP5 | UVSUP3 | UVCC1 | TSD_VCC1_VEXCC | SME |
| R/W1C-0b | R/W1C-1b | R/W1C-0b | R/W1C-0b | R/W1C-0b | R/W1C-0b | R/W1C-0b | R/W1C-0b |
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 7 | SMS | R/W1C | 0b | Sleep mode status flag. Sets whenever Sleep mode is entered from a WKERR or an SBC fault. |
| 6 | PWRON | R/W1C | 1b | Power on |
| 5 | OVCC1 | R/W1C | 0b | VCC1 overvoltage |
| 4 | UVSUP5 | R/W1C | 0b | VSUP undervoltage for 5V |
| 3 | UVSUP3 | R/W1C | 0b | VSUP undervoltage for 3.3V |
| 2 | UVCC1 | R/W1C | 0b | VCC1 undervoltage |
| 1 | TSD_VCC1_VEXCC | R/W1C | 0b | Thermal Shutdown due to VCC1 or VEXCC |
| 0 | SME | R/W1C | 0b | Sleep Mode Exit interrupt when device is in sleep mode, VCC1 is on and exited to restart or fail-safe mode due to a VCC1 fault or watchdog fault if enabled |