SLLSFM2A November 2024 – October 2025 TCAN2855-Q1 , TCAN2857-Q1
PRODUCTION DATA
SPI_CONFIG is shown in Table 10-7 and described in Table 10-8.
Return to Table 10-1.
Serial Peripheral Interface configuration register
Bits 0-3 are saved to EEPROM if used.
| 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
|---|---|---|---|---|---|---|---|
| RSVD | BYTE_CNT | SDI_POL | SPI_MODE | ||||
| R-0000b | R/W-0b | R/W-0b | R/W-00b | ||||
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 7-4 | RSVD | R | 0000b | Reserved |
| 3 | BYTE_CNT | R/W | 0b | Selects the data byte count for a read or write operation 0b = One byte 1b = Two byte |
| 2 | SDI_POL | R/W | 0b | Selects the idle polarity of the SDI input pin by configuring the
internal pullup or pulldown resistor configuration 0b = Pull_down 1b = Pull_up |
| 1-0 | SPI_MODE | R/W | 00b | Configures the SPI mode 00b = Mode 0 (CPOL = 0, CPHA = 0) 01b = Mode 1 (CPOL = 0, CPHA = 1) 10b = Mode 2 (CPOL = 1, CPHA = 0) 11b = Mode 3 (CPOL = 1, CPHA = 1) |