SLLSFM2A November 2024 – October 2025 TCAN2855-Q1 , TCAN2857-Q1
PRODUCTION DATA
The SCK pin is the SPI clock to the TCAN285x-Q1. The SCK pin has both an internal pull-up and pull-down resistor. The resistor is selected based upon the SPI mode configuration. When mode 0 or 1 are selected, the resistor is a pull-down. When mode 2 or 3 is selected, the resistor is a pull-up.