SLLSFM2A November 2024 – October 2025 TCAN2855-Q1 , TCAN2857-Q1
PRODUCTION DATA
Direct drive is where the high-side switch is controlled directly from the WAKE3/DIR pin of the device. This is configured by assigning direct drive to any combination of high-side switches. See Section 8.3.11.1 for how this feature is implemented. Direct drive does not wake the device, but methods to wake the device are provided.