SLLSFM2A November 2024 – October 2025 TCAN2855-Q1 , TCAN2857-Q1
PRODUCTION DATA
CONFIG_RSVD_y is shown in Table 10-73 and described in Table 10-74.
Return to Table 10-1.
Configures WAKE pins 2 and 3
Bits 0-1, 3, 4-5, and 7 are saved to EEPROM if used.
| 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
|---|---|---|---|---|---|---|---|
| WAKE2_SENSE | WAKE2_STAT | WAKE2_LEVEL | WAKE3_SENSE | WAKE3_STAT | WAKE3_LEVEL | ||
| R/W-0b | R/H-0b | R/W-10b | R/W-0b | R/H-0b | R/W-10b | ||
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 7 | WAKE2_SENSE | R/W | 0b | WAKE pin 2 sense configuration 0b = Static 1b = Cyclic |
| 6 | WAKE2_STAT | R/H | 0b | WAKE2 pin status when WAKE2 pin is configured on 0b = Low 1b = High |
| 5-4 | WAKE2_LEVEL | R/W | 10b | WAKE2 pin threshold level; Mid-point value in 2V window, except for 00b. 00b = VCC1 01b = 2.5V 10b = 4V 11b = 6V |
| 3 | WAKE3_SENSE | R/W | 0b | WAKE pin 3 sense configuration 0b = Static 1b = Cyclic |
| 2 | WAKE3_STAT | R/H | 0b | WAKE3 pin status when WAKE3 pin is configured on 0b = Low 1b = High |
| 1-0 | WAKE3_LEVEL | R/W | 10b | WAKE3 pin threshold level; Mid-point value in 2V window, except for 00b. 00b = VCC1 01b = 2.5V 10b = 4V 11b = 6V |