SLLSFM2A November 2024 – October 2025 TCAN2855-Q1 , TCAN2857-Q1
PRODUCTION DATA
SW_ID1 is shown in Table 10-81 and described in Table 10-82.
Return to Table 10-1.
Extended ID bits 17:10
| 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
|---|---|---|---|---|---|---|---|
| EXT_ID_17:10 | |||||||
| R/W-00h | |||||||
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 7-0 | EXT_ID_17:10 | R/W | 00h | Extended ID bits 17:10 |