SLLSFM2A November 2024 – October 2025 TCAN2855-Q1 , TCAN2857-Q1
PRODUCTION DATA
TIMER1_CONFIG is shown in Table 10-63 and described in Table 10-64.
Return to Table 10-1.
Sets timer 1 period and on time. Careful selection is important as selecting a 200ms on width and a 10ms period is not possible. Timer1 or Timer2 selections cannot be shared across cyclic wake, HSS, or cyclic sensing wake. These timers only support one of these three functions. Timer1 can be used for one function and TImer2 for another function.
| 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
|---|---|---|---|---|---|---|---|
| TIMER1_ON_WIDTH | TIMER1_CYC_WK_EN | TIMER1_PERIOD | |||||
| R/W-0000b | R/W-0b | R/W-000b | |||||
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 7-4 | TIMER1_ON_WIDTH | R/W | 0000b | Sets the high side switch on time (ms) for timer 1 0000b = Off (HSS is high impedance) 0001b = 0.1 0010b = 0.3 0011b = 0.5 0100b = 1 0101b = 10 0110b = 20 0111b = 30 1000b = 40 1001b = 50 1010b = 60 1011b = 80 1100b = 100 1101b = 150 1110b = 200 1111b = On (HSS is on 100%) |
| 3 | TIMER1_CYC_WK_EN | R/W | 0b | Enables timer1 for cyclic wake 0b = Disabled 1b = Enabled |
| 2-0 | TIMER1_PERIOD | R/W | 000b | Sets the timer period (ms) for timer 1 000b = 10 001b = 20 010b = 50 011b = 100 100b = 200 101b = 500 110b = 1000 111b = 2000 |