SLLSFM2A November 2024 – October 2025 TCAN2855-Q1 , TCAN2857-Q1
PRODUCTION DATA
WD_CONFIG_1 is shown in Table 10-27 and described in Table 10-28.
Return to Table 10-1.
Watchdog configuration register.
Bits 0-7 are saved to EEPROM if used.
| 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
|---|---|---|---|---|---|---|---|
| WD_CONFIG | WD_PRE | WD_SLP_EN | WD_STBY_TYPE | WD_LW_SEL | |||
| R/W-10b | R/W-00b | R/W-0b | R/W-0b | R/W-10b | |||
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 7-6 | WD_CONFIG | R/W | 10b | Watchdog configuration 00b = Disabled 01b = Timeout 10b = Window 11b = Q&A |
| 5-4 | WD_PRE | R/W | 00b | Watchdog prescalar 00b = Factor 1 01b = Factor 2 10b = Factor 3 11b = Factor 4 |
| 3 | WD_SLP_EN | R/W | 0b | Enables a timeout WD in sleep mode 0b = Disabled (default) 1b =Enabled |
| 2 | WD_STBY_TYPE | R/W | 0b | Watchdog type select in standby mode 0b = Timeout if enabled 1b = Based on WD_CONFIG 0x13[7:6] |
| 1-0 | WD_LW_SEL | R/W | 10b | Selects the duration of the watchdog long window 00b = 150ms 01b = 300ms 10b = 600ms (default) 11b = 1000ms |