SLLSFM2A November 2024 – October 2025 TCAN2855-Q1 , TCAN2857-Q1
PRODUCTION DATA
INT_EN_1 is shown in Table 10-130 and described in Table 10-131.
Return to Table 10-1.
Interrupt mask for INT_1. CAN errors are for CAN port 1.
| 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
|---|---|---|---|---|---|---|---|
| WD_EN | CANINT_EN_1 | LWU_EN | WKERR_EN | FRAME_OVF_EN_1 | CANSLNT_EN_1 | SWPIN_EN | CANDOM_EN_1 |
| R/W-1b | R/W-1b | R/W-1b | R/W-1b | R/W-1b | R/W-1b | R/W-1b | R/W-1b |
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 7 | WD_EN | R/W | 1b | Watchdog event interrupt mask |
| 6 | CANINT_EN_1 | R/W | 1b | CAN bus wake up interrupt mask |
| 5 | LWU_EN | R/W | 1b | Local wake up mask |
| 4 | WKERR_EN | R/W | 1b | Wake error mask |
| 3 | FRAME_OVF_EN_1 | R/W | 1b | Frame error counter overflow mask |
| 2 | CANSLNT_EN_1 | R/W | 1b | CAN silent mask |
| 1 | SWPIN_EN | R/W | 1b | SWPIN wake mask |
| 0 | CANDOM_EN_1 | R/W | 1b | CAN TXD stuck dominant mask |