SLLSFM2A November 2024 – October 2025 TCAN2855-Q1 , TCAN2857-Q1
PRODUCTION DATA
SW_ID_MASK2 is shown in Table 10-91 and described in Table 10-92.
Return to Table 10-1.
Extended ID Mask 15:8
| 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
|---|---|---|---|---|---|---|---|
| EXT_ID_MASK_15:8 | |||||||
| R/W-00h | |||||||
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 7-0 | EXT_ID_MASK_15:8 | R/W | 00h | Extended ID Mask 15:8 |